TPS63036EVM-163

text.skipToContent text.skipToNavigation

TPS63036EVM-163

Single Inductor, Buck-Boost Converter Evaluation Module

$49.00

Features

  • Efficiency: 96% (max)
  • Input voltage 1.8V to 5.5V
  • Output voltage: 1.2V to 5.5V
  • Output current: 0.6A (max)
  • Quiescent current: 35µA (max)
  • Switching Frequency: 2.0MHz
  • Programmable Enable/Disable
  • Programmable Power Save Mode and clock synchronization
  • Available in Small 1.854 mm x 1.076 mm, WCSP-8 Package
    • Texas Instruments  TPS63036EVM-163

      An evaluation module for Texas Instruments TPS63036, a highly efficient, single-inductor, buck-boost converter, in an 8-ball, 1.854-mm × 1.076-mm wafer chip-scale package (YFG). Capable of programming enable/disable, power save mode (PWM/PFM) and adjustable output voltage.