TPS63050EVM-180 TPS63050 DSBGA Buck-Boost Regulator Evaluation Module angled board image

TPS63050EVM-180

TPS63050 DSBGA Buck-Boost Regulator Evaluation Module

Pricing

Qty Price
+

Features for the TPS63050EVM-180

 

  • 2.5V to 5.5V Input Voltage Range
  • 500 mA Output Current
  • Adjustable Current Limit
  • Programmable Soft Start

Description for the TPS63050EVM-180

The TPS63050EVM-180 is a customer evaluation module for the TPS63050. The TPS63050 is a small 1.6mm by 1.2mm, WCSP package buck-boost regulator with 1A switches. This EVM is set to an output voltage of 3.3V. Being a buck-boost the input voltage may vary from 2.5V to 5.5V while the EVM maintains the 3.3V output voltage and up to 500mA of output current. This EVM allows the user to evaluate the ICs several functions and performance such as power good, current limit, and efficiency.

Pricing

Qty Price
+