Features for the TPS63050EVM-679
- 2.5V to 5.5V Input Voltage Range
- 500 mA Output Current
- Adjustable Current Limit
Description for the TPS63050EVM-679
The TPS63050EVM-679 is a customer evaluation module for the TPS63050. The TPS63050 is a small 2.5mm by 2.5mm, RMW package buck-boost regulator with 1A switches. This EVM is set to an output voltage of 3.3V. Being a buck-boost, the input voltage may vary from 2.5V to 5.5V while the EVM maintains the 3.3V output voltage and up to 500mA of output current. This EVM allows the user to evaluate the IC's several functions and performance such as power good, current limit, and efficiency.