text.skipToContent text.skipToNavigation

TPS63060EVM-619

TPS63060EVM-619 Efficient, 2.25A Switch Current Limit, Buck-Boost Converter Evaluation Module

US ECCN: EAR99 US/Local Export Classification Number

Inventory: In stock
49.0
Limit:  3

Features for the TPS63060EVM-619

  • Up to 93% Efficiency
  • 2A/1A Output Current at 5V in Step Down Mode
  • 1.3A Output Current at 5V in Boost Mode (VIN>4V)
  • Automatic Transition Between Step Down and Boost Mode
  • Typical Device Quiescent Current less than 60μA
  • Input Voltage Range: 2.5V to 12V
  • Fixed and Adjustable Output Voltage Options from 2.5V to 8V
  • Power Save Mode for Improved Efficiency at Low Output Power
  • Forced Fixed Frequency Operation at Low Output Power
  • Load Disconnect During Shutdown
  • Over-Temperature Protection
  • Buck-Boost Overlap Control™
  • Power Good Output

Description for the TPS63060EVM-619

The Texas Instruments TPS63060EVM-619 evaluation module is designed to help the user easily evaluate and test the operation andfunctionality of the TPS63060. The TPS63060EVM-619 uses the TPS63060 adjustable version and is set to 5-V output. The EVM operates with full-rated performance with an input voltage between 2.5 V and 12 V. The Texas Instruments TPS63060 is a highly efficient, single-inductor, buck-boost converter in a 14-pin, 3-mm × 4-mm QFN package. Both fixed and adjustable output voltage units are available. The user’s guide describes the characteristics, operation, and use of the TPS63060EVM-619. This user’s guide includes setup instructions for the hardware, a schematic diagram, a bill of materials, and printed-circuit board layout drawings for the evaluation module.