text.skipToContent text.skipToNavigation

TPS63070RNMR ACTIVE

Wide input voltage (2V-16V) buck-boost converter

US ECCN: EAR99 US/Local Export Classification Number

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
VQFN-HR (RNM) | 15 3,000 | LARGE T&R
Custom reel may be available
-40 to 125
Package | Pins VQFN-HR (RNM) | 15
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TPS63070

  • Input Voltage Range: 2.0 V to 16 V
  • Output Voltage Range: 2.5 V to 9 V
  • Up to 95% Efficiency
  • +/- 1% dc accuracy in PWM mode
  • +3% / -1% dc accuracy in PFM mode
  • 2 A Output Current in Buck Mode
  • 2 A Output Current in Boost Mode
    (VIN = 4 V; Vout = 5 V)
  • Precise ENABLE input allows
    • user defined undervoltage lockout
    • exact sequencing
  • Automatic Transition Between Step Down and Boost Mode
  • Typical Device Quiescent Current: 50 µA
  • Fixed and Adjustable Output Voltage Options
  • Output Discharge Option
  • Power Save Mode for Improved Efficiency at Low Output Power
  • Forced Fixed Frequency Operation at 2.4 MHz and Synchronization Option
  • Power Good Output
  • VSEL simply allows output voltage change
  • Load Disconnect During Shutdown
  • Overtemperature Protection
  • Input / Output Overvoltage Protection
  • Available in QFN Package

All trademarks are the property of their respective owners.

Description for the TPS63070

The TPS6307x is a high efficiency, low quiescent current buck-boost converter suitablefor applications where the input voltage can be higher or lower than the output voltage. Outputcurrents can go as high as 2 A in boost mode and in buck mode. The buck-boost converter is based ona fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification toobtain maximum efficiency. At low load currents, the converter enters Power Save Mode to maintainhigh efficiency over a wide load current range. The converter can be disabled to minimize batterydrain. During shutdown, the load is disconnected from the battery. The device is available in a 2.5mm x 3 mm QFN package.

Pricing


Qty Price (USD)
1-99 1.778
100-249 1.558
250-999 1.092
1,000+ 0.88

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory Out of stock
Qty | Price (USD) 1ku | 1.012 1-99 2.044 100-249 1.791 250-999 1.256 1,000+ 1.012