TPS650061EVM-584

text.skipToContent text.skipToNavigation

TPS650061EVM-584

Evaluation Module for 2.25MHz Step-Down Converter with Dual LDOs & SVS

$49.00

Features

  • Step-Down Converters:
  • VIN Range from 2.3V to 6V
  • Spread Spectrum Clock (SSC) Generation for Reduced EMI
  • 2.25MHz Fixed Frequency Operation
  • 600mA or 1A (TPS650061) Output Current
  • LDOs:
  • VIN Range from 1.6V to 6V
  • Adjustable Output Voltage
  • Up to 300mA Output Current
  • Separate Power Inputs and Enables

Texas Instruments  TPS650061EVM-584

The TPS650061EVM-584 is a fully assembled and tested circuit for evaluating the TPS650061 2.25MHz Step-Down Converter, which contains 1 DC/DC switcher, 2 Low Dropout Regulators and a spread sprectrum clock to supress EMI noise. The TPS650061 operates from a 2.3V to 6V supply.