Features for the TPS65023BEVM-664
- Three high-efficiency DC/DC step-down converters (1.7 A/1.2 A/1 A)
- 2 x 200-mA low-dropout (LDO) regulators
- 30-mA RTC (Reel Time Clock) LDO
- 2C Interface (100-ns setup and hold time)
- Dynamic voltage scaling DCDC1
Description for the TPS65023BEVM-664
The Texas Instruments TPS65023BEVM-664 is an integrated power management integrated circuit (IC) for applications that are powered with one Li-ion or Li-polymer cell and require multiple power rails. The TPS65023B contains three highly efficient switching step-down converters, two LDOs, and additional status and I/O pins. The device is controlled via an I2C interface (HPA172)