Features for the TPS65023EVM-205
- 1.5 A, 97% Efficient Step-Down Converter for Processor Core (VDCDC1)
- 1.2 A, Up to 95% Efficient Step-Down Converter for System Voltage (VDCDC2)
- 1 A, 90% Efficient Step-Down Converter for Memory Voltage (VDCDC3)
- 30 mA LDO/Switch for Real Time Clock (VRTC)
- 2 x 200 mA General-Purpose LDO
- Dynamic Voltage Management for Processor Core
- Preselectable LDO Voltage Using Two Digital Input Pins
- Externally Adjustable Reset Delay Time
- Battery Backup Functionality
- Separate Enable Pins for Inductive Converters
- I2C™ Compatible Serial Interface
- 85 µA Quiescent Current
- Low Ripple PFM Mode
- Thermal Shutdown Protection
Description for the TPS65023EVM-205
The TPS65023EVM-205 is an evaluation tool for the TPS65023 multi-output Power Management IC. The TP65023 comes in 5x5 mm 40 pin QFN package and is suitable for applications that are powered with one Li-Ion or Li-Polymer battery cell and require multiple power rails. It features three DC/DC step-down Converters, three LDOs, an I²C interface and is designed to supply the Texas Instruments DaVinci DSP platform as well as other processors where multiple rails and dynamic voltage scaling are required.