text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

TPS65023RSBR ACTIVE

Power Management IC (PMIC) with 3DC/DCs, 3 LDOs, I2C Interface and DVS

custom-reels CUSTOM Custom reel may be available

Same as: TPS65023RSBRG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing


Qty Price (USD)
1-99 2.74
100-249 2.234
250-999 1.756
1,000+ 1.489

Additional package qty | carrier options info-circle

Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Qty | Price (USD) 1ku | 1.787 1-99 3.288 100-249 2.681 250-999 2.107 1,000+ 1.787

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information info-circle

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RSB) | 40
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the TPS65023

  • 1.7-A, 90% Efficient Step-Down Converter for Processor Core (VDCDC1)
  • 1.2-A, Up to 95% Efficient Step-Down Converter for System Voltage (VDCDC2)
  • 1.0-A, 92% Efficient Step-Down Converter for Memory Voltage (VDCDC3)
  • 30-mA LDO and Switch for Real Time Clock (VRTC)
  • 2 × 200-mA General-Purpose LDO
  • Dynamic Voltage Management for Processor Core
  • Preselectable LDO Voltage Using Two Digital Input Pins
  • Externally Adjustable Reset Delay Time
  • Battery Backup Functionality
  • Separate Enable Pins for Inductive Converters
  • I2C-Compatible Serial Interface
  • I2C™ Setup and Hold Timing:
    • TPS65023: 300 ns
    • TPS65023B: 100 ns
  • 85-µA Quiescent Current
  • Low Ripple PFM Mode
  • Thermal Shutdown Protection
  • 40-Pin, 5-mm × 5-mm WQFN Package

Description for the TPS65023

The TPS65023x device is an integrated power management IC for applications powered by one
Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS65023x provides threehighly efficient, step-down converters targeted at providing the core voltage, peripheral, I/O, andmemory rails in a processor-based system. The core converter allows for on-the-fly voltage changesthrough serial interface, allowing the system to implement dynamic power savings. All threestep-down converters enter a low-power mode at light load for maximum efficiency across the widestpossible range of load currents.

The TPS65023x also integrates two general-purpose 200-mA LDO voltage regulators, which areenabled with an external input pin. Each LDO operates with an input voltage range from 1.5 V to 6.5V, thus allowing them to be supplied from one of the step-down converters or directly from thebattery. The default output voltage of the LDOs can be digitally set to 4 different voltagecombinations using the DEFLDO1 and DEFLDO2 pins. The serial interface can be used for dynamicvoltage scaling, masking interrupts, or for disabling or enabling and setting the LDO outputvoltages. The interface is compatible with both the fast and standard modeI2C specifications, allowing transfers at up to 400 kHz. TheTPS65023x isavailable in a 40-pin WQFN package, and operates over a free-airtemperature of –40°C to 85°C.

Out of stock

Pricing


Qty Price (USD)
1-99 2.74
100-249 2.234
250-999 1.756
1,000+ 1.489

Additional package qty | carrier options info-circle

Package qty | Carrier 250 | SMALL T&R
Inventory
Out of stock
Qty | Price (USD) 1ku | 1.787 1-99 3.288 100-249 2.681 250-999 2.107 1,000+ 1.787

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more