text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

TPS650250RHBR ACTIVE

Configurable integrated power management (PMIC) with 3 DC/DC converters and 3 LDOs

ACTIVE custom-reels CUSTOM Custom reel may be available
Out of stock
Inventory: In stock
3.478

Pricing

Qty Price (USD)
1-99 3.478
100-249 2.835
250-999 2.228
1,000+ 1.89

Additional package qty | Carrier options info-circle

Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price (USD) 1ku | 2.268 1-99 4.173 100-249 3.402 250-999 2.674 1,000+ 2.268
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
Package | Pins VQFN (RHB) | 32
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the TPS650250

  • 1.6 A, 97% Efficient Step-Down Converter for System Voltage (VDCDC1)
    • 3.3 V, 2.8 V, or Adjustable
  • 0.8 A, up to 95% Efficient Step-Down Converter for Memory Voltage (VDCDC2)
    • 1.8 V, 2.5 V, or Adjustable
  • 0.8 A, 90% Efficient Step-Down Converter for Processor Core (VDCDC3)
  • Adjustable Output Voltage on VDCDC3
  • 30-mA LDO for Vdd_alive
  • 2 × 200 mA General-Purpose LDOs (LDO1 and LDO2)
  • Dynamic Voltage Management for Processor Core
  • LDO1 and LDO2 Voltage Externally Adjustable
  • Separate Enable Pins for Inductive Converters
  • 2.25-MHz Switching Frequency
  • 85-µA Quiescent Current
  • Thermal Shutdown Protection

Description for the TPS650250

The TPS650250 device is an integrated power management IC for applications requiringmultiple power rails. The TPS650250 provides three highly efficient, step-down converters targetedat providing the core voltage, peripheral, I/O and memory rails in a processor-based system. Allthree step-down converters, controlled by the MODE pin, enter a low-power mode at light load formaximum efficiency or operate in forced fixed frequency PWM mode.

The TPS650250 device integrates two general-purpose 200-mA LDO voltage regulators. BothLDOs operate with an input voltage range from 1.5 V to 6.5 V, allowing them to be supplied from oneof the step-down converters. The output voltage of all rails can be set with an external resistordivider and enabled with an input pin. Additionally, a 30-mA LDO is typically used to provide powerto an always-on rail.

Inventory: In stock
3.478

Pricing

Qty Price (USD)
1-99 3.478
100-249 2.835
250-999 2.228
1,000+ 1.89

Additional package qty | Carrier options info-circle

Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price (USD) 1ku | 2.268 1-99 4.173 100-249 3.402 250-999 2.674 1,000+ 2.268

Limit: 

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more