text.skipToContent text.skipToNavigation

TPS65055EVM-258

TPS65055EVM-258 Evaluation Module

$49.00

Features

  • VIN Range for DC/DC converters: 2.5 V to 6 V
  • 2x 0.6A DC/DC Converters, adjustable via I2C
  • Up To 95% Efficiency
  • 2.25 MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Current
  • 100% Duty Cycle for Lowest Dropout
  • 4x high PSSR LDOs (2x 400mA, 2x 200mA)
  • VIN Range for LDOs from 1.5 V to 6.5 V
  • Digital Voltage Selection for LDOs

Texas Instruments  TPS65055EVM-258

The TPS65055EVM-258 facilitates evaluation of the TPS65055 2.25MHz dual step-down converter with four low input voltage low dropout linear regulators.