Features for the TPS65072EVM-430
- CHARGER/POWER PATH MANAGEMENT:
- 2A Output Current on the Power Path
- Linear Charger; 1.5A Maximum Charge Current
- 100mA/500mA/ 800mA/1300mA Current Limit From USB Input
- Thermal Regulation, Safety Timers
- Temperature Sense Input
- 3 STEP-DOWN CONVERTERS:
- 2.25MHz Fixed Frequency Operation
- Up to 1.5A of Output Current
- Adjustable or Fixed Output Voltage
- VIN Range From 2.8V to 6.3V
- Power Save Mode at Light Load Current
- Output Voltage Accuracy in PWM Mode ±1.5%
- Typical 19 µA Quiescent per Converter
- 100% Duty Cycle for Lowest Dropout
- LDOs:
- Fixed Output Voltage
- Dynamic Voltage Scaling on LDO2
- 20µA Quiescent Current
- 200mA Maximum Output Current
Description for the TPS65072EVM-430
The TPS65072EVM-430 is a fully assembled and tested circuit for evaluating the TPS65072 Single Chip Power Solution for Battery Powered Systems.