TPS650732EVM-430 Evaluation Module for TPS650732 5-Channel Power Management IC angled board image

TPS650732EVM-430

Evaluation Module for TPS650732 5-Channel Power Management IC

Pricing

Qty Price
+

Features for the TPS650732EVM-430

  • Li-Ion battery charger w/ power path management
  • AC input for up to 2000mA
  • USB input for up to 1300mA
  • up to 1.5A charge current
  • 3x up to 1.5A step-down converters
  • 2x 200mA LDOs
  • Touchscreen controller
  • Internal or external sequencing
  • I2C interface
  • WLED driver: 1x 10 LEDs or 2x 7 LEDs
  • 10Bit A/D converter
  • Reference voltage output: 2.25V at 1mA
  • Software drivers available

Description for the TPS650732EVM-430

The TPS650732EVM-430 evaluation module is a fully assembled and tested circuit for evaluating the TPS650732 5-Channel Power Management IC.

Pricing

Qty Price
+