Features for the TPS650732EVM-430
- Li-Ion battery charger w/ power path management
- AC input for up to 2000mA
- USB input for up to 1300mA
- up to 1.5A charge current
- 3x up to 1.5A step-down converters
- 2x 200mA LDOs
- Touchscreen controller
- Internal or external sequencing
- I2C interface
- WLED driver: 1x 10 LEDs or 2x 7 LEDs
- 10Bit A/D converter
- Reference voltage output: 2.25V at 1mA
- Software drivers available
Description for the TPS650732EVM-430
The TPS650732EVM-430 evaluation module is a fully assembled and tested circuit for evaluating the TPS650732 5-Channel Power Management IC.