Features for the TPS650830EVM-095
- DVS
- Sequencing
- I2C Communication and Controls
- Holistic System Architecture Example
Description for the TPS650830EVM-095
TPS650830EVM-095 is an Evaluation Module, (EVM) board for the TPS650830. This EVM provides a platform for engineers to evaluate, test, and explore the TPS650830 in a real world application use. All of the sequencing and functionality required for the processor and system is demonstrated on this board. This EVM also features the functionality to change from the preset configuration and test unique applications.