text.skipToContent text.skipToNavigation

TPS65100EVM-030

TPS65100 Evaluation Module

$49.00

Features

The development tool includes:

  • A tested TPS65100EVM-030 evaluation module with TPS65100PWP IC
  • A user's guide (SLVU101) that contains:
    • Schematic
    • Bill of materials
    • Component placement
    • Layout and setup of the EVM
  • A datasheet of the TPS6510x device (SLVS496A)

Texas Instruments  TPS65100EVM-030

The TPS65100EVM-030 is an evaluation tool for the TPS6510x multi-channel power supply for TFT LCD displays. The evaluation module can accept input voltages in range of 2.7V to 5.8V and supplies 10V, -5V and 23V to power a TFT display. Other voltages can be adjusted by changing resistor feedback networks. Additionally, the TPS6510x provides a VCOM buffer voltage and an integrated 3.3-V LDO controller.