Description for the TPS65120EVM-076
The TPS65120EVM-076 is an evaluation tool for the TPS65120 multi-channel power supply for small form-factor TFT LCD displays. The evaluation module can accept input voltages in range of 2.5V to 5.5V and supplies Vmain = 5V, Vgh = 12V and Vgl = -12V to power a-Si or LTPS TFT displays. Other voltages can be adjusted by changing resistor feedback networks. Additionally, the TPS65120 provides an integrated 3.3-V LDO output, e.g. to power the display ASIC and other auxiliary circuitry in the display module.