TPS65130EVM-063

text.skipToContent text.skipToNavigation

TPS65130EVM-063

TPS65130 Evaluation Module

Features

The development tool includes:

  • A tested TPS65130EVM-063 evaluation module with TPS65130RGE IC
  • A user's guide (SLVU107) that contains:
    • Schematic
    • Bill of materials
    • Component placement
    • Layout and setup of the EVM
  • A datasheet of the TPS6513x device (SLVS493A)

Texas Instruments  TPS65130EVM-063

The TPS65130EVM-063 is an evaluation tool for the TPS65130 Positive and Negative Output DC-DC Converter for general-purpose split-rail supplies, industrial applications and LCD or OLED displays. The evaluation module can accept input voltages in range of 2.7V to 5.5V and delivers by default 8V and -5V on its outputs. Other output voltages (up to 15V and down to -15V) can be adjusted easily by changing the resistor feedback networks