TPS65131EVM-063

text.skipToContent text.skipToNavigation

TPS65131EVM-063

TPS65131EVM Evaluation Module

$49.00

Features

  • To demonstrate the small size of this power solution.
  • The EVM is designed with components having 0402 footprints where possible, and small inductors.

Texas Instruments  TPS65131EVM-063

The TPS65131EVM-063 is an evaluation tool for the TPS65131 Positive and Negative Output DC-DC Converter for general-purpose split-rail supplies, industrial applications and LDC or OLED displays. The evaluation module can accept input voltages in range of 2.7V to 5.5V and delivers by default 12V and -12V on its outputs. Other output voltages (up to 15V and down to -15V) can be adjusted easily by changing the resistor feedback networks.