text.skipToContent text.skipToNavigation

TPS65131RGETG4

Split-Rail Converter with Dual, Positive and Negative Outputs (750mA typ)

Packaging

Package | PIN: VQFN (RGE) | 24
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.63
10-24 $2.37
25-99 $2.21
100-249 $1.98
250-499 $1.85
500-749 $1.61
750-999 $1.39
1000+ $1.37

Features

  • 2.7-V to 5.5-V Input Voltage Range
  • Dual Adjustable Output Voltages Up to 15 V and
    Down to –15 V
  • 800-mA Typical Switch Current Limit at Boost and
    Inverter Main Switches at TPS65130
  • 2-A Typical Switch Current Limit at Boost and
    Inverter Main Switches at TPS65131
  • Up to 89% Efficiency at Positive Output
    Voltage Rail
  • Up to 81% Efficiency at Negative Output
    Voltage Rail
  • Power-Save Mode for High Efficiency at Low Load
    Currents
  • Independent Enable Inputs for Power-Up and
    Power-Down Sequencing
  • Control Output for External PFET to Support
    Completely Disconnecting the Battery
  • Minimum 1.25-MHz Fixed Frequency PWM
    Operation
  • Thermal Shutdown
  • Overvoltage Protection on Both Outputs
  • 1-µA Shutdown Current
  • Small 4-mm × 4-mm VQFN-24 Package (RGE)

Texas Instruments  TPS65131RGETG4

The TPS6513x is dual-output DC-DC converter generating a positive output voltage up to 15 V and a negative output voltage down to –15 V with output currents in a 200-mA range in typical applications, depending on input voltage to output voltage ratio. With a total efficiency up to 85%, the device is ideal for portable battery-powered equipment. The input voltage range of 2.7 V to 5.5 V allows the devices to be powered from batteries or from fixed 3.3-V or 5-V supplies. The TPS6513x comes in a small 4-mm × 4- mm VQFN-24 package. Together with a minimum switching frequency of 1.25 MHz, the device enables designing small power supply applications because it requires only a few small external components.

The converter operates with a fixed frequency PWM control topology and, if power-save mode is enabled, it uses a pulse-skipping mode at light-load currents. It operates with only 500-µA device quiescent current. Independent enable pins allow power-up and powerdown sequencing for both outputs. The device has an internal current limit overvoltage protection and a thermal shutdown for highest reliability under fault conditions.