text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

TPS65132SEVM-866

TPS65132S Evaluation Module: Single Inductor - Dual Output Positive and Negative Power Supply

Inventory: In stock
49.0

Pricing

Qty Price (USD)
1+ 49.0

Features for the TPS65132SEVM-866

  • 2.5 V to 5.5 input voltage range
  • Positive output voltage range of 4.0 V to 6.0 V (0.1-V steps)
  • Negative output voltage range of –4.0 V to –6.0 V (0.1-V steps)
  • Output voltage accuracy of better than 1%
  • Programmable active discharge during shutdown
  • GUI for the I²C interface enables full programmability of all functions

Description for the TPS65132SEVM-866

The TPS65132SEVM-866 is an evaluation tool for the TPS65132S Single Inductor - Dual Output Converter. The device uses a single inductor scheme in order to provide the user the smallest solution size possible as well as high efficiency. The evaluation module can accept input voltages in the range of 2.5V to 5.5V and supplies V(POS) and V(NEG). The digital interface allows programming the output voltages in digital steps from 4V to 6V and -4V to -6V.

Inventory: In stock
49.0

Pricing

Qty Price (USD)
1+ 49.0

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more