TPS65132WEVM-669 TPS65132W Single Inductor Dual Output Power Supply Evaluation Module angled board image

TPS65132WEVM-669

TPS65132W Single Inductor Dual Output Power Supply Evaluation Module

Pricing

Qty Price
+

Features for the TPS65132WEVM-669

  • Dual Output
  • VIN 2.5V to 5.5V
  • Outputs adjustable
  • I²C programmable
  • 80mA Output Current

Description for the TPS65132WEVM-669

The TPS65132 is designed to support positive / negative output voltage, for example to drive TFT-LCD panels up to 10” at least (from SFF to MFF like tablets). In this application the two output rails are usually connected to the Source Driver IC. The device uses a single inductor scheme in order to provide the user the smallest solution size possible. With its input voltage range of 2.5V to 5.5V, it is optimized for products powered by single-cell batteries (Li-Ion, Ni-Li, Li-Polymer) and output currents up to 80mA. The EVM enables the user to evaluate the functionality of the complete circuit in a tablet application with up to 80mA output current.

Pricing

Qty Price
+