Features for the TPS65133EVM-699
- Fixed ±5.0 V Output Voltages
- 1% Output Voltage Accuracy
- Excellent Line and Load Transient Response
- 2.9 V to 5.0 V Input Voltage Range
- Up to 250 mA Output Current from VPOS and VNEG
Description for the TPS65133EVM-699
The TPS65133 EVM is designed to evaluate the capabilities of the part to drive LCD displays requiring a positive and negative supply rail. TPS65133 may also be used as a general ±5 V supply for operational amplifiers or other devices requiring similar positive and negative supplies. The device integrates a boost converter and an inverting buck-boost converter suitable for battery operated products. The EVM includes all connectors and jumpers to supply, operate and load the TPS65133 according its possibilities.