TPS65136EVM-265 TPS65136EVM-265 Evaluation Module angled board image

TPS65136EVM-265

TPS65136EVM-265 Evaluation Module

Pricing

Qty Price
+

Features for the TPS65136EVM-265

2.3-V to 5.5-V Input Voltage Range1% Output Voltage AccuracyLow-Noise Operation750-mW Output Power at Vin = 2.9 VSIMO Regulator Technology Fixed 4.6-V Positive Output VoltageNegative Output Voltage Down to -6 VAdvanced Power-Save Mode for Light-Load EfficiencyOut-of-Audio ModeShort-Circuit ProtectionExcellent Line RegulationThermal Shutdown

Description for the TPS65136EVM-265

The TPS65136EVM-265 facilitates evaluation of the TPS65136 dual positive and negative output regulator in a typical AMOLED application. The evaluation module provides a small size, high efficiency power supply that provides two regulated output voltages, positive fixed 4.6V and negative selectable -2.5V to -6V.

Pricing

Qty Price
+