text.skipToContent text.skipToNavigation

TPS65140EVM-031

TPS65140 Evaluation Module

$49.00

Features

The development tool includes:

  • A tested TPS65140EVM-031 evaluation module with TPS65140PWP IC
  • A user's guide (SLVU104) that contains:
    • Schematic
    • Bill of materials
    • Component placement
    • Layout and setup of the EVM
  • A datasheet of the TPS6514x device (SLVS497A)

Texas Instruments  TPS65140EVM-031

The TPS65140EVM-031 is an evaluation tool for the TPS6514x multi-channel power supply for TFT LCD displays. The evaluation module can accept input voltages in range of 2.7V to 5.8V and supplies 10V, -5V and 23V to power a TFT display. Other voltages can be adjusted by changing resistor feedback networks. Additionally, the TPS6510x provides a Power Good output and an integrated 3.3-V LDO controller.