TPS65150EVM-697

text.skipToContent text.skipToNavigation

TPS65150EVM-697

TPS65150 Low Vin LCD power supply (bias) with integrated VCOM Evaluation Module

$49.00

Features

  • 1.8-V to 6-V input voltage range
  • Integrated VCOM buffer
  • High voltage switch to isolate VGH
  • VS with 1% output voltage accuracy
  • Adjustable power on sequencing

Texas Instruments  TPS65150EVM-697

The TPS65150 offers a very compact and small power supply solution that provides all three voltages required by thin film transistor (TFT) LCD displays. With an input voltage range of 1.8 V to 6 V, the device is ideal for notebooks powered by a 2.5 V or 3.3 V input rail or monitor applications with a 5 V input voltage rail. Additionally, the TPS65150 provides an integrated high current buffer to provide the VCOM voltage for the TFT backplane.