48-pin (RSL) package image

TPS65154RSLR ACTIVE

LCD Bias IC with Integrated WLED Driver

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
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
Package | Pins VQFN (RSL) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPS65154

  • 2.0 V to 5.5 V Input Voltage Range
  • Synchronous Boost Converter (AVDD)
  • Non-Synchronous Boost Converter (VGH)
  • Low Dropout Linear Regulator (VCC)
  • Programmable VCOM Calibrator with Integrated
    Buffer Amplifier
  • 6-Channel WLED Driver with Direct Dimming and
    Phase-Shift Dimming Modes
  • Gate Voltage Shaping
  • Panel Reset Signal (XAO)
  • T-CON Reset Signal (RST)
  • On-Chip EEPROM with Write Protect
  • I2C Interface
  • Thermal Shutdown
  • 48-Pin, 6 mm × 6 mm, 0.4 mm Pitch VQFN

Description for the TPS65154

The TPS65154 is a compact LCD bias solution primarily intended for use in Notebook and Tablet PCs. The device comprises two boost converters to supply the LCD panel’s source driver and gate driver; a linear regulator to supply the system's logic voltage; a programmable VCOM with high-speed amplifier; and a gate voltage shaping function; and a 6-channel WLED driver. 

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more