TPS65160EVM-194

text.skipToContent text.skipToNavigation

TPS65160EVM-194

TPS65160 Evaluation Module

$49.00

Features

  • 8 V to 14 V Input Voltage Range
  • VS Output Voltage Range up to 20 V
  • 1% Accurate Boost Converter With 2.8 A Switch Current
  • 1.5% accurate 1.8 A Step-Down Converter
  • 500 kHz/750 kHz Fixed Switching Frequency
  • Negative Charge Pump Driver for VGL
  • Positive Charge Pump Driver for VGH
  • Adjustable Sequencing for VGL, VGH
  • Gate Drive Signal to Drive External MOSFET
  • Internal and Adjustable Soft Start
  • Short-Circuit Protection
  • 23 V (TPS65160) Overvoltage Protection
  • 19.5 V (TPS65160A) Overvoltage Protection
  • Thermal Shutdown
  • Available in TSSOP-28 Package

Texas Instruments  TPS65160EVM-194

The TPS65160EVM-194 is an evaluation tool for the TPS65160 Bias Power Supply for TV and Monitor TFT LCD Panels. The TPS65160EVM takes an 8 V to 14 V input rail and provides the four bias supply voltages that are typically required for TV monitors and TFT LCD panels.