text.skipToContent text.skipToNavigation

TPS65161EVM-194

TPS65161 Evaluation Module

$49.00

Features

  • 8 V to 14 V Input Voltage Range
  • VS Output Voltage Range up to 19 V
  • 1% Accurate Boost Converter With 2.8 A Switch Current
  • 1.5% accurate 2.3 A Step-Down Converter
  • 500 kHz/750 kHz Fixed Switching Frequency
  • Negative Charge Pump Driver for VGL
  • Positive Charge Pump Driver for VGH
  • Adjustable Sequencing for VGL, VGH
  • Gate Drive Signal to Drive External MOSFET
  • Internal and Adjustable Soft Start
  • Short-Circuit Protection
  • Overvoltage Protection
  • Thermal Shutdown
  • Available in TSSOP-28 Package
    • Texas Instruments  TPS65161EVM-194

      The TPS65161EVM-194 is an evaluation tool for the TPS65161 Bias Power Supply for TV and Monitor TFT LCD Panels.