Features for the TPS65161EVM-194
- 8 V to 14 V Input Voltage Range
- VS Output Voltage Range up to 19 V
- 1% Accurate Boost Converter With 2.8 A Switch Current
- 1.5% accurate 2.3 A Step-Down Converter
- 500 kHz/750 kHz Fixed Switching Frequency
- Negative Charge Pump Driver for VGL
- Positive Charge Pump Driver for VGH
- Adjustable Sequencing for VGL, VGH
- Gate Drive Signal to Drive External MOSFET
- Internal and Adjustable Soft Start
- Short-Circuit Protection
- Overvoltage Protection
- Thermal Shutdown
- Available in TSSOP-28 Package
Description for the TPS65161EVM-194
The TPS65161EVM-194 is an evaluation tool for the TPS65161 Bias Power Supply for TV and Monitor TFT LCD Panels.