TPS65185EVM

text.skipToContent text.skipToNavigation

TPS65185EVM

TPS65185EVM

$10.00

Features

  • Designed to work with EINK based display
  • Vin: 3V to 6V
  • +/-15V LDO Source Drivers
  • -20V/+22V Gate Drivers
  • 0 to -5V VCOM driver
  • Temperature sensing

Texas Instruments  TPS65185EVM

The TPS65185EVM is a fully assembled platform for evaluating the performance of the TPS65186 EINK display driver.