Packaging information
Package | Pins VQFN (RGE) | 24 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS65194
- Six CLK Outputs
- VST and RESET Outputs
- ODD and EVEN Outputs
- VGH_F and VGH_R Outputs
- Panel DISCHARGE Output
- Supports Forward and Reverse Operation
- Abnormal Operation Detection
- Supports All Display Resolutions
- 24-Pin 4-mm × 4-mm QFN Package
- APPLICATIONS
- LCD TVs and Monitors Using GIP Technology
Description for the TPS65194
The TPS65194 provides a highly integrated level-shifter solution, primarily intended for TV and monitor applications using GIP technology. The device features a built-in state machine that generates twelve output signals from the five input signals provided by the timing controller (T-CON). In addition, the TPS65194 generates a signal to discharge the display panel during power-down.
Level-shifter outputs are forced to a safe state (VGL) during abnormal panel operation, which is indicated by the T-CON using the EO and GST signals.