20-pin (RUK) package image

TPS65235-1RUKT ACTIVE

LNB voltage regulator with I2C interface in FCCM mode

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65235-1RUKR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
Package | Pins WQFN (RUK) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TPS65235-1

  • Complete integrated solution for LNB and I 2C interface
  • DiSEqC 2.x, and DiSEqC 1.x compatible
  • Supports 5-V, 12-V, and 15-V power rail
  • Up to 1000-mA accurate output current limit adjustable by external resistor
  • Boost switch peak current limit proportional to LDO current limit
  • Boost converter with 140-mΩ low R ds(on) internal power switch
  • Boost switching frequency 1-MHz or 500-kHz selectable
  • Audible noise avoided at force PWM mode
  • Dedicated enable pin for non-I 2C application
  • Low-dropout (LDO) regulator with push-pull output stage for VLNB output
  • Built-in accurate 22-kHz tone generator and external tone input support
  • Supports both external 44-kHz and 22-kHz tone input
  • Adjustable soft start and 13-V to 18-V voltage transition time
  • 650-mV to 750-mV 22-kHz tone amplitude selection
  • I 2C registers accessible with EN low
  • Short circuit dynamic protection
  • Diagnostics for output voltage level, DiSEqC tone input and output, current level, and cable connection
  • Thermal protection available
  • 20-pin WQFN 3-mm × 3-mm (RUK) package

Description for the TPS65235-1

Designed for analog and digital satellite receivers, the TPS65235-1 is a monolithic voltage regulator with I 2C interface; specifically to provide the 13-V to 18-V power supply and the 22-kHz tone signal to the LNB down converter in the antenna dish or to the multi-switch box. The device offers a complete solution with minimum component count, low power dissipation together with simple design and I 2C standard interface.

The TPS65235-1 features high power efficiency. The boost converter integrates a 140-mΩ power MOSFET running at 1-MHz or 500-kHz selectable switching frequency. Drop out voltage at the linear regulator is 0.8 V to minimize power loss. The TPS65235-1 provides multiple ways to generate the 22-kHz signal. Integrated linear regulator with push-pull output stage generates 22-kHz tone signal superimposed at the output even at zero loading. Current limit of linear regulator can be programmed by external resistor with ±10% accuracy. Full range of diagnostic read by I 2C is available for system monitoring.

The TPS65235-1 has a special design at FCCM mode to avoid the audible noise especially when VIN is higher or closer to the VLNB output.

The TPS65235-1 supports advanced DiSEqC 2.x standard with 22-kHz tone detection circuit and output interface.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65235-1RUKR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more