text.skipToContent text.skipToNavigation

TPS65235RUKR ACTIVE

LNB voltage regulator with I2C interface

Inventory: 4,924
 
Custom reel may be available

Download data sheet for TPS65235
  |   View additional information for TPS65235

Packaging information

Package | Pins WQFN (RUK) | 20
Operating temperature range (℃) I (-40 to 85)
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Complete Integrate Solution for LNB and I2C Interface
  • DiSEqC 2.x, and DiSEqC 1.x Compatible
  • Supports 5-V, 12-V and 15-V Power Rail
  • Up to 1000 mA Accurate Output Current Limit Adjustable by External Resistor
  • Boost Switch Peak Current Limit Proportional to LDO Current Limit
  • Boost Converter with 140-mΩ Low Rds(on) Internal Power Switch
  • Boost Switching Frequency 1-MHz or 500-kHz Selectable
  • Dedicated Enable Pin for Non-I2C Application
  • Low Drop Output LDO With Push-pull Output Stage for VLNB Output
  • Built-in Accurate 22-kHz Tone Generator and External Tone Input Support
  • Supports Both External 44-kHz and 22-kHz Tone Input
  • Adjustable Soft-start and 13-V to 18-V Voltage Transition Time
  • 650 mV to 750-mV, 22-kHz Tone Amplitude Selection
  • I2C Registers Accessible with EN Low
  • Short Circuit Dynamic Protection
  • Diagnostics for Output Voltage Level, DiSEqC Tone Input and Output, Current Level, and Cable Connection
  • Thermal Protection Available
  • 20-Lead WQFN 3-mm x 3-mm (RUK) Package

All trademarks are the property of their respective owners.

Description

Designed for analog and digital satellite receivers, the TPS65235 is a monolithic voltageregulator with I2C interface; specifically to provide the 13-V to 18-Vpower supply and the 22-kHz tone signal to the LNB down converter in the antenna dish or to themulti-switch box. It offers a complete solution with minimum component count, low power dissipationtogether with simple design and I2C standard interface.

TPS65235 features high power efficiency. The boost converter integrates a 140-mΩ powerMOSFET running at 1 MHz or 500 kHz selectable switching frequency. Drop out voltage at the linearregulator is 0.8 V to minimize power loss. TPS65235 provides multiple ways to generate the 22 kHzsignal. Integrated linear regulator with push-pull output stage generates 22-kHz tone signalsuperimposed at the output even at zero loading. Current limit of linear regulator can beprogrammed by external resistor with ±10% accuracy. Full range of diagnostic read byI2C is available for system monitoring.

TPS65235 supports advanced DiSEqC 2.x standard with 22-kHz tone detection circuit andoutput interface.

Qty Price
1-99 $1.78
100-249 $1.56
250-999 $1.09
1,000+ $0.88

Alternative carriers

Part number TPS65235RUKT
Package qty | Carrier 250 | SMALL T&R
Inventory 5,001
Qty | Price (USD) 1ku | $1.01