text.skipToContent text.skipToNavigation

TPS65252EVM

Evaluation Module for TPS65252, 4.5V to 16V INPUT with 2 BUCK CONVERTER and 1x USB switch

$79.00

Features

  • Wide Input Supply Voltage Range (4.5 V to 16 V)
  • Output Range 0.8 to ~VIN to 1 V
  • Fully Integrated Dual Buck, 3.5-A/2.5-A Maximum Current, 3-A/2-A Continuous Operation
  • Switching Frequency, 300 kHz, 2.2 MHz Set By External Resistor
  • External Enable/Sequencing Pins
  • Adjustable Cycle-By-Cycle Current Limit Set By External Resistor
  • Soft Start Pins
  • Current Mode Control With Simple Compensation Circuit
  • Power Good and Reset Generatorr
  • Low Power Mode Set By External Signal
  • One Current Adjustable USB Switch With Over Current Protection
  • Supervisory Circuit
  • Optional Low Power Mode Operation for Light Loads
  • QFN Package, 28-Pin 5 mm × 5 mm RHD
  • Texas Instruments  TPS65252EVM

    The TPS65252EVM is a high current, synchronous step down three buck switcher evaluation module. The user’s guide document presents the information required to power the TPS65252 PMIC as well as the support documentation including schematic and bill of materials. The TPS65252 PMIC is designed to provide 3-A and 2-A continuous outputs with an operational range of 4.5 V to 18 V and a externally set switching frequency ranging from 300 kHz to 2.2 MHz. When the PMIC is not fully loaded, buck1 can be loaded to 3.5 A and buck 2 to 2.5 A. It also features a power distribution switch with selectable current limit.