text.skipToContent text.skipToNavigation

TPS65258EVM

Evaluation Module for TPS65258, Three DC-DC converters with Integrated FET and 2 USB Switches

$49.00

Features

  • Wide Input Supply Voltage Range 4.5 V – 16 V
  • 0.8-V, 1% Accuracy Reference
  • Continuous Loading 3 A (Buck1), 2 A (Buck2 and 3)
  • Maximum Current 3.5 A (Buck 1), 2.5 A (Buck2 and 3)
  • Synchronous Operation, 300-kHz – 2.2-MHz Switching Frequency Set By External Resistor
  • External Enable Pins With Built-In Current Source for Easy Sequencing

Texas Instruments  TPS65258EVM

The TPS65258EVM evaluation module is designed to provide access to the features of the TPS65258. The TPS65258 PMIC is designed to provide 3A , 2A and 2A continuous outputs with an operational range of 4.5 to 16V and a externally set switching frequency ranging from 300kHz to 2.2MHz, with automatic PFM/PWM operation . When the PMIC is not fully loaded buck1 can be loaded to 3.5A and buck 2 and 3 to 2.5A. The device also features two USB distribution switches. This evaluation module is designed to provide access to the features of the TPS65258. Somemodifications can be made to this module to test performance at different input and output voltages, current and frequency operation. Please contact TI Field Applications Group for advice on these matters