Features for the TPS65261EVM-650
- Operating Input Voltage Range 4.5V to 18 V
- Feedback Reference Voltage 0.6V±1%
- Maximum Continuous Output Current 3A/2A/2A
- Adjustable Clock Frequency from 250KHz to 2MHz
- Dedicated Enable and Soft Start Pins for Each Buck
- Automatic Power-up/Power-down Sequence
- Pulse Skipping Mode(PSM) at Light Load
- Output Voltage Power Good Indicator
- Input Voltage Power Failure Indicator
- Thermal Overloading Protection
- 32-pin QFN (RHB) 5mm X 5mm Package
Description for the TPS65261EVM-650
The TPS65261EVM-650 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65261. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.