text.skipToContent text.skipToNavigation

TPS65263EVM-645

TPS65263EVM Evaluation Module

$99.00

Features

  • Input voltage range from 4.5V to 18V
  • Buck1: 1.5V/3A; Buck2: 1.2V/2A; Buck3: 2.5V/2A
  • Fsw 600KHZ
  • I2 C controlled 7-bits VID programmable Output voltage from 0.68V to 1.95V
  • The 180¡ã out-of-phase minimizes the input filter requirements

Texas Instruments  TPS65263EVM-645

The TPS65263EVM-645 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65263. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features.