text.skipToContent text.skipToNavigation

TPS65270QEVM

TPS65270 High Current, Synchronous Step Down Dual Buck DC/DC Converter Evaluation Module

$49.00

Features

  • Wide Input Supply Voltage Range(4.5 V - 16 V)
  • 0.8 V, ±1% Accuracy Reference
  • Up to 2-A (Buck 1) and 3-A (Buck 2) Maximum Continuous Output Loading Current
  • Low Power Pulse Skipping Mode to Achieve High Light Load Efficiency
  • Adjustable Switching Frequency 300 kHz - 1.4 MHz Set by External Resistor
  • Dedicated Enable and Soft-Start for Each Buck
  • Peak Current-Mode Control with Simple Compensation Circuit
  • Cycle-by-Cycle Over Current Protection

Texas Instruments  TPS65270QEVM

The TPS65270QEVM evaluation module is designed to provide access to the features of the TPS65270. The TPS65270 PMIC is designed to provide 2-A and 3-A continuous currents with an operational range of 4.5 V to 16 V and an externally set switching frequency ranging from 300 kHz to 1.4 MHz. When the PMIC is not fully loaded, Buck1 can be loaded to 2.5 A and Buck2 to 3.5 A