TPS65273VEVM

text.skipToContent text.skipToNavigation

TPS65273VEVM

TPS665273V Dual Synchronous Step-down Converter Evaluation Module

$49.00

Features

  • 4.5 V to 18 V Wide Input Voltage Range
  • I2C Controlled 7-Bit VID Programmable Output Voltage from 0.68 V to 1.95 V with 10 mV Steps for each Buck

Texas Instruments  TPS65273VEVM

The Texas Instruments TPS65273VEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65273V Step-Down Converter. The TPS65273V is a monolithic dual synchronous buck converter with a wide 4.5V to 18V operating input voltage range that encompasses most intermediate bus voltage operating from a 5-, 9-, 12- or 15-V power bus or battery. The converter, which utilizes constant frequency peak current mode control, is designed to simplify its application, while giving the designer options to optimize usage for the target application.