text.skipToContent text.skipToNavigation

TPS65276EVM

TPS65276EVM Evaluation Module

$49.00

Features

  • 4.5 V to 17 V Wide Input Voltage Range
  • Up to 6 A and 3.5 A Maximum Continuous Output Current in Buck 1 and Buck 2, respectively

Texas Instruments  TPS65276EVM

The Texas Instruments TPS65276EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65276 Step-Down Converter. The TPS65276 is a monolithic dual synchronous buck converter with a wide 4.5 V to 17 V operating input voltage. This range encompasses most intermediate bus voltage operating from 5-, 9-, 12- or 15-V power bus or battery. The TPS65276, which uses constant frequency peak current mode control, is designed to simplify its application, while giving the designer options to optimize usage for the target application.