text.skipToContent text.skipToNavigation

TPS65279EVM

TPS65279EVM Evaluation Module

$49.00

Features

  • 4.5 V to 18 V Wide Input Voltage Range
  • Up to 5A for both converter

Texas Instruments  TPS65279EVM

The Texas Instruments TPS65279EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65279 Step-Down Converter. The TPS65279 is a monolithic dual synchronous buck converter with a wide 4.5V to 18V operating input voltage range that encompasses most intermediate bus voltage operating from a 5-, 9-, 12- or 15-V power bus or battery.