text.skipToContent text.skipToNavigation

TPS65279VTEVM

TPS65279V Step-Down Converter Evaluation Module

$10.00

Features

  • 4.5 V to 18 V Wide Input Voltage Range
  • I2C Controlled
  • 7-Bit VID Programmable
  • Output Voltage from 0.68 V to 1.95 V with 10 mV Steps for each Buck

Texas Instruments  TPS65279VTEVM

The Texas Instruments TPS65279VTEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65279V Step-Down Converter. The TPS65279V is a monolithic dual synchronous buck converter with a wide 4.5V to 18V operating input voltage range that encompasses most intermediate bus voltage operating from a 5-, 9-, 12- or 15-V power bus or battery.