TPS65281-1EVM TPS65281-1 Precision Adjustable Current Limited Power Distribution Switch Evaluation Module top board image

TPS65281-1EVM

TPS65281-1 Precision Adjustable Current Limited Power Distribution Switch Evaluation Module

Pricing

Qty Price
+

Features for the TPS65281-1EVM

  • Input Voltage Range: 2.5 V to 6.5 V
  • Adjustable Current Limit
  • Over Current Auto-Recovery
  • Reverse Input-Output Voltage Protection
  • Built-in Soft Start
  • Adjustable Switching Frequency

Description for the TPS65281-1EVM

The Texas Instruments TPS65281-1EVM evaluation module (EVM) helps designers evaluate the performance of the TPS65218-1 Precision Adjustable Current Limited Power Distribution Switch. The TPS65281-1 incorporates an N-channel back-to-back power MOSFET switch and a monolithic buck converter. The device provides a total power distribution solution for digital TV, set-top boxes, tablet PC, VOIP phones and other applications.

Pricing

Qty Price
+