TPS65281EVM

text.skipToContent text.skipToNavigation

TPS65281EVM

TPS65281EVM Evaluation Module

$49.00

Features

  • Wide Input Voltage Range: 4.5 V to 18 V
  • Maximum Continuous 3-A Output Current
  • fSW = 600 kHz Buck

Texas Instruments  TPS65281EVM

The TPS65281EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the 3A, 4.5V to 18V input, Precision Adjustable, Current Limited Power Distribution Switch. The TPS65281 PMIC contains a buck converter and one power switch. The buck converter is designed to provide an adjustable output voltage with maximum 3-A continuous current. The power switch is designed to provide precise current limit programmable by an external resistor.