text.skipToContent text.skipToNavigation

TPS65282EVM

TPS65282 Step-Down Buck Controller Evaluation Module

$10.00

Features

  • Integrated Dual Power Distribution Switches
  • Operating Input Voltage Range 2.5 V to 6 V
  • Integrated back-to-back Power MOSFETs with 80mΩ On-resistance
  • Maximum Continuous 4 A Output Load Current

Texas Instruments  TPS65282EVM

The Texas Instruments TPS65282EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65282 Step-Down Controller. The TPS65282 incorporates dual N-channel MOSFET power switches for USB power distribution systems that require dual power switches in a single package. It also integrates a buck monolithic converter.