Packaging information
Package | Pins VQFN (RGE) | 24 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the TPS65283-1
- Buck Converter
- Wide input voltage range 4.5 to 18 V
- Integrated dual buck converter, maximum continuous current 3.5 A (Buck1) / 2.5 A (Buck2)
- Feedback reference voltage 0.6 V ±1%
- Adjustable
switching frequency 200 kHz to
2 MHz - Internal built soft start time 2.4 ms
- External clock synchronization
- Cycle-by-cycle current limit
- Power good indicator for each buck
- Continuous current mode (TPS65283) or pulse skipping mode (PSM) (TPS65283-1) at light load
- Power distribution switch
- Integrated a power distribution switch with on-resistance 60 mΩ
- Operating input voltage range 2.4 to 6 V
- Adjustable current limiting up to 2.7 A
- Current-limit accuracy ±10% at 1.25 A (typical)
- Auto recovery overcurrent protection
- Reverse input to output voltage protection
- Overtemperature protection
- 24-lead VQFN (RGE) 4-mm × 4-mm package
Description for the TPS65283-1
The TPS65283, TPS65283-1 in thermally-enhanced 4-mm × 4-mm VQFN package is a full
featured
4.5- to 18-V Vin, 3.5-A/2.5-A output current synchronous step down DC-DC converter, which is
optimized for small designs through high efficiency and integrating the high-side and low-side
MOSFETs. The device also incorporates one N-channel MOSFET power switches for power distribution
systems. This device provides a total power distribution solution, where precision current limiting
and fast protection response are required.
The 60-mΩ independent power distribution switch limits the output current to a programmable current limit threshold by using an external resistor. The current limit accuracy can be achieved as tight as ±10% at typical 1.25 A. The nFAULT output asserts low under overcurrent and reverse-voltage conditions.
Constant frequency peak current mode control in DC-DC converter simplifies the compensation and optimizes transient response. Cycle-by-cycle overcurrent protection and operating in hiccup mode limit MOSFET power dissipation during buck output short circuit or over loading conditions. When die temperature exceeds thermal over loading threshold, the overtemperature protection shuts down the device.