Packaging information
Package | Pins VQFN (RHD) | 28 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS65286
- Integrated Dual Power Distribution Switches:
- 2.5 V to 6 V Operating Input Voltage Range
- Integrated Back-to-Back Power MOSFETs With
Typical 100-mΩ On-Resistance - Adjustable Current Limiting from 75 mA to
2.7 A - ±6% Current-Limit Accuracy at 1.2 A (Typical)
- Latch-off Over Current Protection Versions
- Reverse Input-Output Voltage Protection
- Built-In Soft-Start
- Integrated Buck DCDC Converter:
- 4.5 V to 28 V Wide Input Voltage Range
- Maximum Continuous 6-A Output Load Current
- Feedback Reference Voltage 0.6 V ±1%
- Fixed 500-kHz Switching Frequency
- Built-In Internal Soft-Start Time: 1 ms
- Cycle-by-Cycle Current Limit
- Adjustable Current Limit Threshold
- Output Over-Voltage Protection
- External Clock Synchronization
- Over Temperature Protection
Description for the TPS65286
The TPS65286 is a full featured 4.5-V to 28-V VIN, 6-A output current synchronous step down DCDC converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. The device also incorporates dual N-channel MOSFET power switches for power distribution systems. This device provides a total power distribution solution, where precision current limiting and fast protection response are required.
A dual 100-m&937; independent power distribution switch limits the output current to a programmable current limit threshold between typical 50 mA~2.7 A by using an external resistor. The current limit accuracy can be achieved as tightly as ±6% at typical 1.2 A. The nFAULT output asserts low under over-current and reverse-voltage conditions.
Constant frequency peak current mode control in the DCDC converter simplifies the compensation and optimizes transient response. Cycle-by-cycle over-current protection and operating in hiccup mode limit MOSFET power dissipation. When die temperature exceeds thermal over loading threshold, the over temperature protection shuts down the device.