TPS65290BMEVM

text.skipToContent text.skipToNavigation

TPS65290BMEVM

TPS65290 Ultra-Low Power Management Unit Evaluation Module

$49.00

Features

  • Operating Input Voltage Range: 2.2 V to 5 V
  • Input Voltage Recovery Comparator with 500-mA Buck-Boost Converter, Stand-Alone Selectable Threshold Operation or Serial Bus Controlled
  • Factory Selectable SPI/I2C Interface PFM/PWM Operation with Forced PWM Option
  • 40°C to 85°C Ambient Temperature Range, 150 mA LDO

Texas Instruments  TPS65290BMEVM

Texas Instruments TPS65290BMEVM evaluation module (EVM) helps designers evaluate the performance of the TPS65290. The TPS65290 is an integrated PMIC for flow-meter systems, low-power energy-harvesting, medical, consumer and commercial battery operation applications. The TPS65290 can be controlled by SPI using the USB2ANY kit. This EVM is programmed for the 30-mA, 300-nA IDQQ BuckMINI option.