TPS65290ZBEVM

text.skipToContent text.skipToNavigation

TPS65290ZBEVM

TPS65290 Ultra-Low Power Management Unit Evaluation Module

$49.00

Features

  • Operating Input Voltage Range: 2.2 V to 5 V
  • Input Voltage Recovery Comparator with 500-mA Buck-Boost Converter, Stand-Alone Selectable Threshold Operation or Serial Bus Controlled
  • Factory Selectable SPI/I2C Interface PFM/PWM Operation with Forced PWM Option
  • 40°C to 85°C Ambient Temperature Range, 150 mA LDO

Texas Instruments  TPS65290ZBEVM

The Texas Instruments TPS65290ZBEVM evaluation module (EVM) helps designers evaluate the performance of the TPS65290. The TPS65290 is an integrated PMIC for flow-meter systems, low-power energy-harvesting, medical, consumer and commercial battery operation applications. TPS65290 can be controlled by SPI using the USB2ANY kit. This version has the 10-mA, 100-nA IDDQ Deep Sleep Zero Leakage Current Bias Controller with Pre-Set Voltage option.